We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC32A Microcontrollers (MCUs)

32-bit 200 MHz Performance With Double-Precision Floating Point Unit (DP-FPU) and High-Speed Analog


The PIC32A family of MCUs features a 200 MHz 32-bit CPU and a 64-bit Double-Precision Floating Point Unit (DP-FPU) for high-performance, math-intensive applications. These devices include high-speed analog, advanced digital peripherals and integrated safety and security features for safety-critical designs in automotive, industrial, consumer and medical applications. The PIC32A family is supported by the MPLAB® XC32 compiler and MPLAB Harmony development ecosystem.

PIC32A MCU Key Highlights


Enhanced Peripheral Integration to Reduce Costs

To reduce costs and save board space, PIC32A MCUs integrate a wide range of advanced analog and digital peripherals.

Ability to Handle Multiple Functions

By enabling the execution of multiple functions in a single MCU through low-latency responsiveness and accelerated mathematical operations, PIC32A MCUs provide a unified and highly integrated platform to tackle increasing software complexity.

Enhanced Safety and Security

PIC32A MCUs include sophisticated hardware safety and security features and a comprehensive ecosystem to reliably protect your system.

Parametric Chart: Find Your PIC32A MCU


PIC32A GC41 Block Diagram


Featured Hardware Tools


Curiosity Platform Development Board and PIC32AK1216GC41064 GP DIM Bundle

Part Number: BN61G23A

The BN61G23A is a full-featured, ready-to-use development and demonstration platform containing a bundle of the Curiosity Platform Development Board (EV74H48A) and the PIC32AK1216GC41064 General-Purpose Dual-In-Line Module (DIM) put together.

Curiosity Platform Development  Board

Curiosity Platform Development Board

Part Number: EV74H48A

The Curiosity Platform Development Board (EV74H48A) is a full-featured development and demonstration platform enabling you to explore the capabilities of the dsPIC33A Digital Signal Controller (DSC) family and also the PIC32A MCU family.

PIC32AK1216GC41064 General-Purpose DIM

Part Number: EV25Z08A

The PIC32AK1216GC41064 General-Purpose DIM (EV25Z08A) is designed to demonstrate the capabilities of the PIC32AK1216GC41064 family using the Curiosity Platform Development Board (EV74H48A) for a wide variety of applications.

MPLAB Development Ecosystem and Software Tools


MPLAB® X Integrated Development Environment (IDE)

A single Integrated Development Environment (IDE) supporting all PIC® and SAM MCUs

MPLAB® Discover

A catalog of fully configured and complete source code, projects, examples and software applications to help jump-start your next project

MPLAB® Harmony v3 Software Framework

A fully integrated embedded software development framework for our 32-bit MCUs that provides flexible and interoperable software modules and easy-to-use APIs to simplify the development of value-added features to differentiate your product

MPLAB® XC32 Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

Documentation


Search Documentation
Showing for
Document Category Title Date
Title
PIC32AK1216GC41064 Family Data Sheet Download
Title
Curiosity Platform Development Board User's Guide Download
PIC32AK1216GC41064 Family Product Brief Download
PIC32AK1216GC41064 Family Flash Programming Specification Download
PIC32AK1216GC41064 General Purpose Dual In-Line Module (DIM) Information Sheet Download
dsPIC33A Programmer's Reference Manual Download
Title
PIC32AK1216GC41064 Family Silicon Errata and Data Sheet Clarification Download

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.